Properties
Order No. | 2708490000 |
Type | HDC MDF 06B |
GTIN (EAN) | 4064675007302 |
Qty. | 1 items |
Depth | 55 mm |
Depth (inches) | 2.165 inch |
Height | 44.05 mm |
Height (inches) | 1.734 inch |
Width | 86 mm |
Width (inches) | 3.386 inch |
Net weight | 103 g |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Product information |
Floating on both sides, an offset of ± 2mm can be compensated.
Floating on one side, an offset of ± 1mm can be compensated. |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_166384) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002312 |
ETIM 7.0 | EC002312 |
ETIM 8.0 | EC002312 |
ETIM 9.0 | EC002312 |
ECLASS 9.0 | 27-44-02-06 |
ECLASS 9.1 | 27-44-02-06 |
ECLASS 10.0 | 27-44-02-06 |
ECLASS 11.0 | 27-44-02-06 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |