Ominaisuudet
Order No. | 2708500000 |
Type | HDC MDF 10B |
GTIN (EAN) | 4064675006848 |
Qty. | 1 items |
Depth | 55 mm |
Depth (inches) | 2,165 inch |
Height | 44,05 mm |
Height (inches) | 1,734 inch |
Width | 99 mm |
Width (inches) | 3,898 inch |
Net weight | 35 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product information |
Floating on both sides, an offset of ± 2mm can be compensated.
Floating on one side, an offset of ± 1mm can be compensated. |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_166383) |
Catalogues | [Calogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002312 |
ETIM 7.0 | EC002312 |
ETIM 8.0 | EC002312 |
ETIM 9.0 | EC002312 |
ECLASS 9.0 | 27-44-02-06 |
ECLASS 9.1 | 27-44-02-06 |
ECLASS 10.0 | 27-44-02-06 |
ECLASS 11.0 | 27-44-02-06 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ROHS | Conform |