Properties
Version | Frame |
Order No. | 1429030000 |
Type | HDC MF 16B DA |
GTIN (EAN) | 4050118233407 |
Qty. | 1 items |
Depth | 37.35 mm |
Depth (inches) | 1.47 inch |
Height | 36.4 mm |
Height (inches) | 1.433 inch |
Width | 84.5 mm |
Width (inches) | 3.327 inch |
Net weight | 84.241 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | d447edfa-0214-4f34-b5ba-82eae491b46a |
Material | Diecast zinc |
Number of slots | 4 |
Plugging cycles | ≥ 500 |
Series | ModuPlug |
Size | 6 |
Conductor cross-section, max. | 10 mm² |
Conductor cross-section, min. | 0.5 mm² |
Connection type PE | Screw connection |
Tightening torque, max. PE connection | 1.2 Nm |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61738) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1429030000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1429030000) |
Product Change Notification |
[Product Change Notification](https://mdcop.weidmueller.com/mediadelivery/asset/900_187686)
[Product Change Notification](https://mdcop.weidmueller.com/mediadelivery/asset/900_187687) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002312 |
ETIM 7.0 | EC002312 |
ETIM 8.0 | EC002312 |
ETIM 9.0 | EC002312 |
ECLASS 9.0 | 27-44-02-06 |
ECLASS 9.1 | 27-44-02-06 |
ECLASS 10.0 | 27-44-02-06 |
ECLASS 11.0 | 27-44-02-06 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E92202 |