Properties
Version | Data module |
Order No. | 3092810000 |
Type | HDC MGBIT 8 FC M SH |
GTIN (EAN) | 4099987109796 |
Qty. | 1 items |
Height | 40.3 mm |
Height (inches) | 1.587 inch |
Width | 26.35 mm |
Width (inches) | 1.037 inch |
Length | 13.9 mm |
Length (inches) | 0.547 inch |
Net weight | 30.4 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Polycarbonate |
Number of poles | 8 |
Plugging cycles | ≥ 500 |
Pollution severity | 3 |
Rated current (DIN EN 61984) | 5 A |
Rated impulse voltage (DIN EN 61984) | 0.8 kV |
Series | ModuPlug |
Surge voltage category | III |
Type | Female |
UL 94 flammability rating | V-0 |
Type of connection | Crimp connection |
Wire connection cross section AWG, max. | AWG 28 |
Wire connection cross section AWG, min. | AWG 20 |
Stripping length, signal | 4.2 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_321521) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002312 |
ETIM 7.0 | EC002312 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-18 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ROHS | Conform |