Properties
Version | Signal module |
Order No. | 2748490000 |
Type | HDC MHD 17 FC |
GTIN (EAN) | 4050118890853 |
Qty. | 5 items |
Depth | 34 mm |
Depth (inches) | 1.339 inch |
Height | 34 mm |
Height (inches) | 1.339 inch |
Width | 14.5 mm |
Width (inches) | 0.571 inch |
Net weight | 9.98 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Insulating material | PC |
Material | Polycarbonate |
Number of poles | 17 |
Plugging cycles | ≥ 500 |
Pollution severity | 3 |
Rated current (DIN EN 61984) | 10 A |
Rated impulse voltage (DIN EN 61984) | 2.5 kV |
Rated voltage (DIN EN 61984) | 160 V |
Rated voltage according to UL/CSA | 160 V |
Required plug-in slots | 1 |
Series | ModuPlug |
Surge voltage category | III |
Type | Female |
UL 94 flammability rating | V-0 |
Connection type PE | Screw connection via module frame |
Conductor cross-section, max. | 2.5 mm² |
Conductor cross-section, min. | 0.14 mm² |
Stripping length, rated connection | 8 mm |
Type of connection | Crimp connection |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_304968) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2748490000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002312 |
ETIM 7.0 | EC002312 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-18 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
Approvals | ![CSA](/picture/CSA.gif) ![UR](/picture/UR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E310075 |