Properties
Version | Module, 250 V, 10 A, Number of poles: 42, Crimp connection, Male, Required plug-in slots: 2 |
Order No. | 3011270000 |
Type | HDC MHD 42 MC |
GTIN (EAN) | 4099986916883 |
Qty. | 1 items |
Depth | 34 mm |
Depth (inches) | 1.339 inch |
Height | 39.3 mm |
Height (inches) | 1.547 inch |
Width | 29.2 mm |
Width (inches) | 1.15 inch |
Net weight | 30.4 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Insulation strength | 1012 Ω |
Material | Polycarbonate, glass fibre reinforced |
Number of poles | 42 |
Plugging cycles | ≥ 500 |
Pollution severity | 3 |
Rated current (DIN EN 61984) | 10 A |
Rated impulse voltage (DIN EN 61984) | 4 kV |
Rated voltage (DIN EN 61984) | 250 V |
Rated voltage according to UL/CSA | 600 V |
Required plug-in slots | 2 |
Series | ModuPlug |
Surge voltage category | III |
Type | Male |
UL 94 flammability rating | V-0 |
Connection type PE | Screw connection via module frame |
Conductor cross-section, max. | 2.5 mm² |
Conductor cross-section, min. | 0.14 mm² |
Stripping length, rated connection | 8 mm |
Type of connection | Crimp connection |
Wire connection cross section AWG, max. | AWG 14 |
Wire connection cross section AWG, min. | AWG 26 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_322648) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002312 |
ETIM 7.0 | EC002312 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-18 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
Approvals | ![UR](/picture/UR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E310075 |
Accessories
-
Item No.:1651550000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1651560000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1651530000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 0.5, turned, Copper alloy
-
Item No.:1651660000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1601750000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 1, turned, Copper alloy
-
Item No.:1651520000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 0.37, turned, Copper alloy
-
Item No.:1651620000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 0.37, turned, Copper alloy
-
Item No.:1651650000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1651630000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 0.5, turned, Copper alloy
-
Item No.:1651640000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 1, turned, Copper alloy
-
Item No.:3011310000Packaging unit:1 PC
Module, 250 V, 10 A, Number of poles: 42, Crimp connection, Female, Required plug-in slots: 2
Is accessory of
-
Item No.:1428840000Packaging unit:1 PC
Signal module, 250 V, 10 A, Number of poles: 12, Crimp connection, Male, Required plug-in slots: 1
-
Item No.:3011310000Packaging unit:1 PC
Module, 250 V, 10 A, Number of poles: 42, Crimp connection, Female, Required plug-in slots: 2