Properties
Version | Signal module |
Order No. | 2636070000 |
Type | HDC MHE 4X MP |
GTIN (EAN) | 4050118692815 |
Qty. | 1 items |
Depth | 70.5 mm |
Depth (inches) | 2.776 inch |
Height | 63 mm |
Height (inches) | 2.48 inch |
Width | 7.15 mm |
Width (inches) | 0.281 inch |
Net weight | 24.412 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 9ed66ce7-2fe8-4987-bb46-06cab3f02292 |
Insulation strength | 1012 Ω |
Material | Polycarbonate, glass fibre reinforced |
Number of poles | 4 |
Number of potentials | 4 |
Plugging cycles | ≥ 500 |
Pollution severity | 3 |
Rated current (DIN EN 61984) | 16 A |
Rated impulse voltage (DIN EN 61984) | 4 kV |
Rated voltage (DIN EN 61984) | 250 V |
Rated voltage according to UL/CSA | 600 V |
Required plug-in slots | 0.5 |
Series | ModuPlug |
Surge voltage category | III |
Type | Pin |
UL 94 flammability rating | V-0 |
Connection type PE | Screw connection via module frame |
Conductor cross-section, max. | 2.5 mm² |
Conductor cross-section, min. | 0.5 mm² |
Stripping length, rated connection | 10 mm |
Type of connection | PUSH IN with actuator |
Wire connection cross section AWG, max. | AWG 14 |
Wire connection cross section AWG, min. | AWG 20 |
Product information | Only to be used in combination with mounting brackets (2716790000 / 2716800000) of RockStar wall mounting housings IP66. |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_239536) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2636070000) |
Product Change Notification |
[Technical change - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_107001)
[Technical change - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_107002) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002312 |
ETIM 7.0 | EC002312 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-18 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E92202 |