Properties
Version | Power module, 1000 V, 100 A, Number of poles: 2, Crimp connection, Male, Required plug-in slots: 1.5 |
Order No. | 1429060000 |
Type | HDC MHP 100 MC |
GTIN (EAN) | 4050118233292 |
Qty. | 1 items |
Depth | 34 mm |
Depth (inches) | 1.339 inch |
Height | 50.4 mm |
Height (inches) | 1.984 inch |
Width | 21.85 mm |
Width (inches) | 0.86 inch |
Net weight | 12.935 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 1609748e-c278-4c9b-b3d1-e6215d2988cd |
Insulation strength | 1012 Ω |
Material | Polycarbonate, glass fibre reinforced |
Number of poles | 2 |
Plugging cycles | ≥ 500 |
Pollution severity | 3 |
Rated current (DIN EN 61984) | 100 A |
Rated impulse voltage (DIN EN 61984) | 8 kV |
Rated voltage (DIN EN 61984) | 1,000 V |
Rated voltage according to UL/CSA | 600 V |
Required plug-in slots | 1.5 |
Series | ModuPlug |
Surge voltage category | III |
Type | Male |
UL 94 flammability rating | V-0 |
Connection type PE | Screw connection via module frame |
Conductor cross-section, max. | 35 mm² |
Conductor cross-section, min. | 10 mm² |
Type of connection | Crimp connection |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54179) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1429060000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1429060000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002312 |
ETIM 7.0 | EC002312 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-18 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E92202 |
Accessories
ConnectorsHeavy duty connectorsRockStar® ModuPlugAccessoriesMiscellaneous
ConnectorsHeavy duty connectorsRockStar® ModuPlugCrimp contacts100 A crimp contacts
Counterparts
-
Item No.:1429080000Packaging unit:1 PC
Power module, 1000 V, 100 A, Number of poles: 2, Crimp connection, Female, Required plug-in slots: 1.5
ConnectorsHeavy duty connectorsRockStar® ModuPlugModulesElectrical modules
Is counterpart of
-
Item No.:1429080000Packaging unit:1 PC
Power module, 1000 V, 100 A, Number of poles: 2, Crimp connection, Female, Required plug-in slots: 1.5
ConnectorsHeavy duty connectorsRockStar® ModuPlugModulesElectrical modules