Properties
Version | Power module, 4 A, Number of poles: , Crimp connection, Male, Required plug-in slots: |
Order No. | 2748500000 |
Type | HDC MHS 25 MC |
GTIN (EAN) | 4050118890914 |
Qty. | 5 items |
Depth | 14.6 mm |
Depth (inches) | 0.575 inch |
Height | 34 mm |
Height (inches) | 1.339 inch |
Width | 34.2 mm |
Width (inches) | 1.346 inch |
Net weight | 46 g |
Limit temperature | -40 °C ... 125 °C |
Material | Polycarbonate |
Plugging cycles | ≥ 500 |
Rated current (DIN EN 61984) | 4 A |
Rated impulse voltage (DIN EN 61984) | 0.8 kV |
Series | ModuPlug |
Surge voltage category | III |
Type | Male |
UL 94 flammability rating | V-0 |
Connection type PE | Screw connection via module frame |
Type of connection | Crimp connection |
Wire connection cross section AWG, max. | AWG 28 |
Wire connection cross section AWG, min. | AWG 20 |
Stripping length according to the cable diameter |
|
Tightening torque, max. according to the conductor cross-section |
|
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_321783) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002312 |
ETIM 7.0 | EC002312 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-18 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
Approvals | ![CSA](/picture/CSA.gif) ![UR](/picture/UR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E92202 |
Accessories
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:2748510000Packaging unit:5 PC
Power module, 4 A, Number of poles: , Crimp connection, Female, Required plug-in slots:
-
Item No.:2748530000Packaging unit:1 PC
Data module, 50 V, 5 A, Cat. 6A, Number of poles: 8, Crimp connection, Female, Required plug-in slots: 1
-
Item No.:3092810000Packaging unit:1 PC
Data module, 48 V, 5 A, Number of poles: 8, Crimp connection, Female, Required plug-in slots:
-
-
-
-
-
-
-
-
-
-
-
ConnectorsHeavy duty connectorsRockStar® ModuPlugCrimp contactsD-SUB crimp contacts
ConnectorsHeavy duty connectorsRockStar® ModuPlugFramesSize 6 (16B), 4 slotsWith short guiding pin
ConnectorsHeavy duty connectorsRockStar® ModuPlugFramesSize 6 (16B), 4 slotsWith long guiding pin
ConnectorsHeavy duty connectorsRockStar® ModuPlugFramesSize 8 (24B), 6 slotsWith long guiding pin
ConnectorsHeavy duty connectorsRockStar® ModuPlugFramesSize 3 (06B), 2 slotsWith long guiding pin
ConnectorsHeavy duty connectorsRockStar® ModuPlugFramesSize 3 (06B), 2 slotsStandard
ConnectorsHeavy duty connectorsRockStar® ModuPlugFramesSize 6 (16B), 4 slotsStandard
ConnectorsHeavy duty connectorsRockStar® ModuPlugModulesElectrical modules
ConnectorsHeavy duty connectorsRockStar® ModuPlugFramesSize 4 (10B), 3 slotsWith long guiding pin
ConnectorsHeavy duty connectorsRockStar® ModuPlugFramesSize 4 (10B), 3 slotsStandard
ConnectorsHeavy duty connectorsRockStar® ModuPlugFramesSize 4 (10B), 3 slotsWith short guiding pin
ConnectorsHeavy duty connectorsRockStar® ModuPlugFramesSize 3 (06B), 2 slotsWith short guiding pin
ConnectorsHeavy duty connectorsRockStar® ModuPlugFramesSize 8 (24B), 6 slotsStandard
ConnectorsHeavy duty connectorsRockStar® ModuPlugFramesSize 8 (24B), 6 slotsWith short guiding pin
Is accessory of
-
Item No.:2748520000Packaging unit:1 PC
Data module, 50 V, 5 A, Cat. 6A, Number of poles: 8, Crimp connection, Male, Required plug-in slots: 1
-
Item No.:2748510000Packaging unit:5 PC
Power module, 4 A, Number of poles: , Crimp connection, Female, Required plug-in slots:
ConnectorsHeavy duty connectorsRockStar® ModuPlugModulesElectrical modules