Properties
Version | Marking tags, Heavy duty connector assemblies |
Order No. | 2710590000 |
Type | HDC MMARK 4 |
GTIN (EAN) | 4050118783902 |
Qty. | 640 items |
Width | 3.1 mm |
Width (inches) | 0.122 inch |
Net weight | 0.174 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material |
PA 66
POM |
Version | For ModuPlug MHE 4X module |
Colour | white |
Material |
PA 66
POM |
Operating temperature range, max. | 125 °C |
Operating temperature range, min. | -40 °C |
Printed characters | neutral |
UL 94 flammability rating |
V-2
HB |
Version | For ModuPlug MHE 4X module |
Width | 3.1 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_304925) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2710590000) |
Software | [Project Examples and Templates -- Configuration file M-Print PRO](https://mdcop.weidmueller.com/mediadelivery/asset/900_175184) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |