Properties
Version | Pneumatic module |
Order No. | 2637320000 |
Type | HDC MPN 2 |
GTIN (EAN) | 4050118767520 |
Qty. | 1 items |
Net weight | 0.55 g |
Limit temperature | -40 °C ... 80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 1609748e-c278-4c9b-b3d1-e6215d2988cd |
Material | Polycarbonate, glass fibre reinforced |
Number of poles | 2 |
Plugging cycles | ≥ 500 |
Required plug-in slots | 1 |
Series | ModuPlug |
Type |
Male
Female |
UL 94 flammability rating | V-0 |
Module operating pressure | 8 bar |
Inner hose diameter, min. | 6 mm |
Inner hose diameter, max. | 6 mm |
Type of connection | Hose connection (pneumatic) |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_96082) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2637320000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000438 |
ETIM 7.0 | EC000438 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-20 |
ECLASS 9.1 | 27-44-02-20 |
ECLASS 10.0 | 27-44-02-20 |
ECLASS 11.0 | 27-44-02-20 |
ECLASS 12.0 | 27-44-02-20 |
ECLASS 13.0 | 27-44-02-20 |
ECLASS 14.0 | 27-44-02-20 |
ROHS | Conform |