Properties
Version | RJ45 module, 50 V, 1 A, Number of poles: 8, IDC terminal, Male, Required plug-in slots: 1 |
Order No. | 2592210000 |
Type | HDC MRJ45 ABP MI |
GTIN (EAN) | 4050118602340 |
Qty. | 1 items |
Depth | 34 mm |
Depth (inches) | 1.339 inch |
Height | 54.85 mm |
Height (inches) | 2.159 inch |
Width | 14.5 mm |
Width (inches) | 0.571 inch |
Net weight | 5.6 g |
Limit temperature | -40 °C ... 70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | b0a2f8e6-c50c-4c56-9381-cc6543281fbb |
Insulation strength | 1012 Ω |
Material | Polycarbonate, glass fibre reinforced |
Number of poles | 8 |
Plugging cycles | 750 (RJ45) |
Pollution severity | 3 |
Rated current (DIN EN 61984) | 1 A |
Rated impulse voltage (DIN EN 61984) | 0.8 kV |
Rated voltage (DIN EN 61984) | 50 V |
Required plug-in slots | 1 |
Series | ModuPlug |
Surge voltage category | III |
Type | Male |
UL 94 flammability rating | V-0 |
Insulation cross-section, max. | 1.6 mm |
Insulation cross-section, min. | 0.85 mm |
Type of connection | IDC terminal |
Wire connection cross section AWG, max. | AWG 22 |
Wire connection cross section AWG, min. | AWG 24 |
Wire connection diameter, solid, max. | 0.64 mm |
Wire connection diameter, solid, min. | 0.4 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_93994) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2592210000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002312 |
ETIM 7.0 | EC002312 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-18 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E92202 |
Counterparts
-
Item No.:2592030000Packaging unit:1 PC
RJ45 module, 50 V, 1 A, Number of poles: 8, Female, Required plug-in slots: 1
ConnectorsHeavy duty connectorsRockStar® ModuPlugModulesElectrical modules
Is counterpart of
-
Item No.:2592030000Packaging unit:1 PC
RJ45 module, 50 V, 1 A, Number of poles: 8, Female, Required plug-in slots: 1
ConnectorsHeavy duty connectorsRockStar® ModuPlugModulesElectrical modules
Individual parts
-
Item No.:1962730000Packaging unit:10 PC
Plug insert RJ45 IDC, Plug insert RJ45, no tools required, TIA-568A, EIA/TIA T568 B, PROFINET
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67InsertsRJ45