Properties
Version | Heavy-duty connectors, Accessories, Terminal rail mounting system |
Order No. | 2883430000 |
Type | HDC RAILMATE BASIS N |
GTIN (EAN) | 4064675848035 |
Qty. | 1 items |
Net weight | 35 g |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
BG |
3
4 6 8 |
Colour (RAL) | RAL 7042 |
Size |
3
4 6 8 |
Suitable for ModuPlug® | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_314864) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-01-92 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ROHS | Conform |