Approvals
Approvals
ROHS
UL File Number Search
Certificate no. (cULus)
Allmänna beställningsdata
Order No.
Type
GTIN (EAN)
Qty.
Dimensions and weights
Length
Length (inches)
Net weight
Environmental Product Compliance
RoHS Compliance Status
REACH SVHC
Electrical properties
Current-carrying capacity at 50 °C
Nominal voltage
Operating voltage
PoE / PoE+
Cable structure
Arrangement of wire cores
Colour sequence or wires - wire pairs
Complete shielding
Copper diameter
Cross-section
Insulation
Insulation cross-section
Material sheath
Number of wires
Sheath diameter, max.
Sheath diameter, min.
Sheathing colour
Shielding
Strands
Electrical properties of cable
Capacity at 1 kHz
Category
Characteristic impedance
Coupling attenuation up to 1000 MHz
Coupling resistance at 10 MHz / m
Delay skew
Nominal current
Operating voltage
Resistance differential
Separating class according to EN 50174-2
Shield attenuation up to 1000 MHz
Signal propagation time
Test voltage: wire-wire-shield
Transmission rate
Classifications
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0