Properties
Order No. | 2712571000 |
Type | HDC XX5E01 OOXXXDM-1000 |
GTIN (EAN) | 4050118752748 |
Qty. | 1 items |
Net weight | 3,130 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Cable length | 100 m |
Category | Cat. 5e |
Module side version | open |
Number of poles | 4 |
Opposite side version | open |
Pollution severity | 2 |
Rated current | 4 A |
Rated voltage | 250 V |
Cable length | 100 m |
Halogen | No |
Insulation | PE |
Sheath material | PUR |
Sheathing colour | green |
Shielded | Yes |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
ETIM 9.0 | EC003249 |
ECLASS 9.0 | 27-06-18-05 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-18-01 |
ECLASS 11.0 | 27-06-18-01 |
ECLASS 12.0 | 27-06-18-01 |
ECLASS 13.0 | 27-06-18-01 |
ECLASS 14.0 | 27-06-18-01 |
ROHS | Conform |