Properties
Version | Conductor and cable markers, 12.7 - 38.1 mm, 50.8 x 60.5 mm, white |
Order No. | 2437610000 |
Type | HS 12.7-38.1/50 MM W |
GTIN (EAN) | 4050118460490 |
Qty. | 100 items |
Depth | 0.77 mm |
Depth (inches) | 0.03 inch |
Height | 50.8 mm |
Height (inches) | 2 inch |
Width | 60.5 mm |
Width (inches) | 2.382 inch |
Net weight | 6.5 g |
Operating temperature range | -55...135 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
compatible printer |
[THM MULTIMARK](~/p/2599430000)
[THM MULTIMARK PLUS](~/p/2599440000) |
Halogen | Yes |
Material | Polyolefine |
Number per roll | 100 |
Operating temperature range | -55...135 °C |
Operating temperature range, max. | 135 °C |
Operating temperature range, min. | -55 °C |
Recommended industries |
Plant manufacture
Energy Device manufacturer Machinery |
Width | 60.5 mm |
Conductor cross-section, max. | 240 mm² |
Conductor cross-section, min. | 125 mm² |
Conductor O.D. | 12.7 - 38.1 mm |
Conductor O.D., max. | 38.1 mm |
Conductor O.D., min. | 12.7 mm |
Cross-section for connected wire | 125 - 240 mm² |
Halogen | Yes |
Rate of shrinkage | 3:1 |
Recommended shrinking temperature | 90 °C |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2437610000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Accessories
Industrial printersThermal transfer printerComplementary ProductsInk ribbons
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK PLUS