Ominaisuudet
Version | Conductor and cable markers, 1.2 - 2.4 mm, 24.9 x 4 mm, yellow |
Order No. | 2621570000 |
Type | HS-FR 1.2-2.4/25 MM Y |
GTIN (EAN) | 4050118625479 |
Qty. | 2 000 items |
Depth | 0,77 mm |
Depth (inches) | 0,03 inch |
Height | 24,9 mm |
Height (inches) | 0,98 inch |
Width | 4 mm |
Width (inches) | 0,157 inch |
Net weight | 0,252 g |
Operating temperature range | -55...125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | yellow |
compatible printer |
[THM MULTIMARK](~/p/2599430000)
[THM MULTIMARK PLUS](~/p/2599440000) |
Halogen | No |
Material | Polyolefine |
Operating temperature range | -55...125 °C |
Operating temperature range, max. | 125 °C |
Operating temperature range, min. | −55 °C |
Size of labelling field | 4 x 24.9 mm |
Width | 4 mm |
Conductor cross-section, max. | 0,5 mm² |
Conductor cross-section, min. | 0,25 mm² |
Conductor O.D. | 1.2 - 2.4 mm |
Conductor O.D., max. | 2,4 mm |
Conductor O.D., min. | 1,2 mm |
Cross-section for connected wire | 0.25 - 0.5 mm² |
Halogen | No |
Rate of shrinkage | 2:1 |
Recommended shrinking temperature | 90 °C |
Wire connection cross section AWG, max. | AWG 20 |
Wire connection cross section AWG, min. | AWG 24 |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2621570000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |