Properties
Version | Conductor and cable markers, 19.1 - 38.1 mm, 49.8 x 60.8 mm, yellow |
Order No. | 2621910000 |
Type | HS-FR 19.1-38.1/50 MM Y |
GTIN (EAN) | 4050118625134 |
Qty. | 100 items |
Depth | 0.77 mm |
Depth (inches) | 0.03 inch |
Height | 49.8 mm |
Height (inches) | 1.961 inch |
Width | 60.8 mm |
Width (inches) | 2.394 inch |
Net weight | 3.8 g |
Operating temperature range | -55...125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | yellow |
compatible printer |
[THM MULTIMARK](~/p/2599430000)
[THM MULTIMARK PLUS](~/p/2599440000) |
Halogen | No |
Material | Polyolefine |
Operating temperature range | -55...125 °C |
Operating temperature range, max. | 125 °C |
Operating temperature range, min. | -55 °C |
Size of labelling field | 60.8 x 49.8 mm |
Width | 60.8 mm |
Conductor cross-section, max. | 240 mm² |
Conductor cross-section, min. | 70 mm² |
Conductor O.D. | 19.1 - 38.1 mm |
Conductor O.D., max. | 38.1 mm |
Conductor O.D., min. | 19.1 mm |
Cross-section for connected wire | 70 - 240 mm² |
Halogen | No |
Rate of shrinkage | 2:1 |
Recommended shrinking temperature | 90 °C |
Wire connection cross section AWG, max. | AWG 450 MCM |
Wire connection cross section AWG, min. | AWG 2/0 |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2621910000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Accessories
Industrial printersThermal transfer printerComplementary ProductsInk ribbons
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK PLUS
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK