Properties
Version | Conductor and cable markers, 2.4 - 4.8 mm, 50.8 x 7.6 mm, yellow |
Order No. | 2438020000 |
Type | HS-HF 2.4-4.8/50 MM Y |
GTIN (EAN) | 4050118461107 |
Qty. | 1,000 items |
Depth | 0.77 mm |
Depth (inches) | 0.03 inch |
Height | 50.8 mm |
Height (inches) | 2 inch |
Width | 7.6 mm |
Width (inches) | 0.299 inch |
Net weight | 0.6 g |
Operating temperature range | -55...105 °C |
Colour | yellow |
Halogen | No |
Material | Polyolefine |
Operating temperature range | -55...105 °C |
Operating temperature range, max. | 105 °C |
Operating temperature range, min. | -55 °C |
Width | 7.6 mm |
0.75 mm² | |
Conductor cross-section, max. | 4 mm² |
Conductor O.D. | 2.4 - 4.8 mm |
Conductor O.D., max. | 4.8 mm |
Conductor O.D., min. | 2.4 mm |
Cross-section for connected wire | 0.75 - 4 mm² |
Halogen | No |
Rate of shrinkage | 2:1 |
Recommended shrinking temperature | 90 °C |
Approval/Certificate/Document of Conformity |
[NFX 70-100-1 2006 + NF X 70-100-2 2006](https://mdcop.weidmueller.com/mediadelivery/asset/900_74683)
[BS EN ISO 4589-2 1999](https://mdcop.weidmueller.com/mediadelivery/asset/900_74685) [EN 45545-2:2020](https://mdcop.weidmueller.com/mediadelivery/asset/900_257221) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2438020000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2438020000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ROHS | Conform |
Accessories
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK PLUS
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK
Industrial printersThermal transfer printerComplementary ProductsInk ribbons
Related products
-
Item No.:2599430000Packaging unit:1 PC
Marking systems, Thermotransfer printer, Thermal transfer, 300 DPI, MultiMark, Shrink-fit sleeves, Label reel
-
Item No.:2599440000Packaging unit:1 PC
Marking systems, Thermotransfer printer, Thermal transfer, 300 DPI, MultiMark, Shrink-fit sleeves, Label reel
Industrial printersThermal transfer printerPrinters