Properties
Version | TwinMark, Conductor and cable markers, 3.2 - 6.4 mm, white |
Order No. | 2788640000 |
Type | HSS-HF 3.2-6.4 EL W75M |
GTIN (EAN) | 4064675066651 |
Qty. | 1 items |
Depth | 0.77 mm |
Depth (inches) | 0.03 inch |
Width | 10.7 mm |
Width (inches) | 0.421 inch |
Length | 75,000 mm |
Length (inches) | 2,952.75 inch |
Net weight | 1,060 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
Halogen | No |
Length | 75,000 mm |
Material | Polyolefine |
Number of markers per combination | 1 Shrink sleeve reel = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range, max. | 105 °C |
Operating temperature range, min. | -55 °C |
Printed characters | without |
Type of printing | neutral |
Width | 10.7 mm |
Conductor cross-section, max. | 6 mm² |
Conductor cross-section, min. | 1.5 mm² |
Conductor O.D. | 3.2 - 6.4 mm |
Conductor O.D., max. | 6.4 mm |
Conductor O.D., min. | 3.2 mm |
Cross-section for connected wire | 1.5 - 6 mm² |
Halogen | No |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Accessories
Industrial printersThermal transfer printerComplementary ProductsInk ribbons