Eigenschappen
Version | Conductor and cable markers, 5.8 - 8 mm, 25.4 x 16 mm, yellow |
Order No. | 1962000000 |
Type | HSS-HF 3/8 5.8-8.0/25Y |
GTIN (EAN) | 4032248642694 |
Qty. | 4.000 items |
Depth | 0,77 mm |
Depth (inches) | 0,03 inch |
Height | 25,4 mm |
Height (inches) | 1 inch |
Width | 16 mm |
Width (inches) | 0,63 inch |
Net weight | 0,673 g |
Operating temperature range | -55...105 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | yellow |
compatible printer |
[THM MULTIMARK](~/p/2599430000)
[THM MULTIMARK PLUS](~/p/2599440000) |
Halogen | No |
Material | Polyolefine |
Material colour according to resistance code | 4 |
Operating temperature range | -55...105 °C |
Operating temperature range, max. | 105 °C |
Operating temperature range, min. | -55 °C |
Recommended industries | Transportation |
Type of printing | neutral |
Width | 16 mm |
Conductor cross-section, max. | 16 mm² |
Conductor cross-section, min. | 10 mm² |
Conductor O.D. | 5.8 - 8 mm |
Conductor O.D., max. | 8 mm |
Conductor O.D., min. | 5,8 mm |
Cross-section for connected wire | 10 - 16 mm² |
Halogen | No |
Rate of shrinkage | 2:1 |
Recommended shrinking temperature | 90 °C |
Text field height | 15,25 mm |
Text field width | 25,4 mm |
Approval/Certificate/Document of Conformity |
[NFX 70-100-1 2006 + NF X 70-100-2 2006](https://mdcop.weidmueller.com/mediadelivery/asset/900_74683)
[BS EN ISO 4589-2 1999](https://mdcop.weidmueller.com/mediadelivery/asset/900_74685) [EN 45545-2:2020](https://mdcop.weidmueller.com/mediadelivery/asset/900_257221) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_65365) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1962000000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1962000000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |