Properties
Version | Pressing tool, Crimping tool for contacts, 0.08mm², 1mm², FoderBcrimp |
Order No. | 1119580000 |
Type | HTF HYB |
GTIN (EAN) | 4032248900626 |
Qty. | 1 items |
Width | 200 mm |
Width (inches) | 7.874 inch |
Net weight | 443.2 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | (1)Crimping tool |
Version | Mechanical, without interchangeable inserts |
Crimping range, max. | 1 mm² |
Crimping range, min. | 0.08 mm² |
Crimping type/profile | FoderBcrimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
Is accessory of
-
-
Item No.:1096180000Packaging unit:300 PC
Crimp contact, for plug insert, Hybrid
-
-
Item No.:1135150000Packaging unit:300 PC
Crimp contact, for plug insert, Hybrid
-
Item No.:1096150000Packaging unit:300 PC
Crimp contact, for flange insert, Hybrid
-
Item No.:1135160000Packaging unit:300 PC
Crimp contact, for flange insert, Hybrid
-
Item No.:1068970000Packaging unit:300 PC
Crimp contact, for flange insert, Hybrid
-
Item No.:1068950000Packaging unit:300 PC
Crimp contact, for plug insert, Hybrid
-
Item No.:1068850000Packaging unit:1 PC
Junction box, FreeCon, Hybrid, Module, IP65
-
-
Item No.:1072900000Packaging unit:10 PC
Hybrid flange, IP67, Cat.5 (ISO/IEC 11801)
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67InsertsHybrid
ConnectorsIndustrial Ethernet ConnectorsJunction boxes / connectorsV14 hybrid - metalHybrid - single junction box
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V14 PushPullSets - hybrid