Properties
Version | Pressing tool, Crimping tool for contacts, 0.2mm², 1mm², FoderBcrimp |
Order No. | 9014840000 |
Type | HTF ZRV |
GTIN (EAN) | 4008190949969 |
Qty. | 1 items |
Width | 200 mm |
Width (inches) | 7.874 inch |
Net weight | 452.7 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Crimping tools for ZRV or MKF flat-blade contacts |
Version | Mechanical, without interchangeable inserts |
Conductor cross-section, max. AWG | AWG 17 |
Conductor cross-section, min. AWG | AWG 24 |
Crimping range, max. | 1 mm² |
Crimping range, min. | 0.2 mm² |
Type of contact | Weidmüller ZRV |
Crimping type/profile | FoderBcrimp |
Wire end ferrules cross-section, max. | 1 mm² |
Wire end ferrules cross-section, min. | 0.2 mm² |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_318102) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9014840000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ETIM 10.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
ECLASS 15.0 | 21-04-38-11 |
Is accessory of
-
Item No.:1698170000Packaging unit:50 PC
Z-series, Feed-through terminal, Multi-tier modular terminal, Rated cross-section: 1.5 mm², Tension-clamp connection, dark beige
-
Item No.:1698160000Packaging unit:50 PC
Z-series, Feed-through terminal, Multi-tier modular terminal, Rated cross-section: 1.5 mm², Tension-clamp connection, dark beige
-
Item No.:1698200000Packaging unit:50 PC
Z-series, Plug-in connector, Rated cross-section: 1.5 mm², Plug-in connection, green, Plug, Direct mounting
-
Item No.:1698190000Packaging unit:50 PC
Z-series, Plug-in connector, Rated cross-section: 1.5 mm², Plug-in connection, dark beige, Plug
Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardPluggable terminal blocks4-tier1.5 mm²
Terminal BlocksAccessoriesPlugsZ-SeriesPlug housing