Eigenschappen
Version | Pressing tool, Crimping tool for contacts, Hexagonal crimp |
Order No. | 9012020000 |
Type | HTG 58/59 |
GTIN (EAN) | 4008190018207 |
Qty. | 1 items |
Width | 200 mm |
Width (inches) | 7,874 inch |
Net weight | 418,7 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Crimping tool for coaxial connectors BNC, TNC / AF 5.4/6.48 |
Version | Mechanical, without interchangeable inserts |
Type of contact | Coaxial connector |
Crimping station, width (B 1) | 10 mm |
Crimping station, width (B 2) | 10 mm |
Crimping station, width (B 3) | 2,3 mm |
Crimping type/profile | Hexagonal crimp |
Diameter of outer sleeve | 6,2 mm |
Hexagon AF (A) | 5,4 mm |
Hexagon spanner width (A 2) | 6,48 mm |
Hexagon spanner width (A 3) | 1,72 mm |
Internal contact diameter (D) | 2 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_326187) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101171) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ETIM 10.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
ECLASS 15.0 | 21-04-38-11 |