Properties
Version | Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Indent crimp |
Order No. | 9017170000 |
Type | HTN 21 AN ZERT |
GTIN (EAN) | 4008190218447 |
Qty. | 1 items |
Width | 200 mm |
Width (inches) | 7.874 inch |
Net weight | 510 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Crimping tool for non-insulated connectors, 0.5-6 mm, ² with end stop |
Version | Mechanical, without interchangeable inserts |
Conductor cross-section, max. AWG | AWG 10 |
Conductor cross-section, min. AWG | AWG 21 |
Crimping range, max. | 6 mm² |
Crimping range, min. | 0.5 mm² |
Type of contact | Uninsulated connection |
Crimping type/profile | Indent crimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |