Properties
Version | Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Indent crimp |
Order No. | 9014610000 |
Type | HTN 21 |
GTIN (EAN) | 4008190152734 |
Qty. | 1 items |
Width | 200 mm |
Width (inches) | 7.874 inch |
Net weight | 421.6 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Crimping tool for non-insulated connectors, 0.5-6 mm² |
Version | Mechanical, without interchangeable inserts |
Conductor cross-section, max. AWG | AWG 10 |
Conductor cross-section, min. AWG | AWG 21 |
Crimping range, max. | 6 mm² |
Crimping range, min. | 0.5 mm² |
Type of contact | Uninsulated connection |
Crimping type/profile | Indent crimp |
Wire end ferrules cross-section, max. | 6 mm² |
Wire end ferrules cross-section, min. | 0.5 mm² |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_318101) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9014610000) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101202) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
Accessories
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:1497330000Packaging unit:100 PC
cable lug, terminal end,0.5 mm² - 0.75 mm²
-
-
-
-
-
-
Item No.:1495050000Packaging unit:100 PC
cable lug, terminal end,1.5 mm²,1 mm² - 1.5 mm²
-
Item No.:1495070000Packaging unit:100 PC
cable lug, terminal end,1.5 mm²,1 mm² - 1.5 mm²
-
Item No.:1495080000Packaging unit:100 PC
cable lug, terminal end,1.5 mm²,1 mm² - 1.5 mm²
-
Item No.:1495030000Packaging unit:100 PC
cable lug, terminal end,0.75 mm²,0.5 mm² - 0.75 mm²
-
Item No.:1495020000Packaging unit:100 PC
cable lug, terminal end,0.75 mm²,0.5 mm² - 0.75 mm²
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:1493620000Packaging unit:100 PC
cable lug, terminal end,1.5 mm² - 2.5 mm²
-
-
-
Item No.:1493610000Packaging unit:100 PC
cable lug, terminal end,1.5 mm² - 2.5 mm²
-
Item No.:1495220000Packaging unit:100 PC
cable lug, terminal end,1.5 mm²,1 mm² - 1.5 mm²
-
Item No.:1495230000Packaging unit:100 PC
cable lug, terminal end,1.5 mm²,1 mm² - 1.5 mm²
-
Item No.:1495210000Packaging unit:100 PC
cable lug, terminal end,1.5 mm²,1 mm² - 1.5 mm²
-
-
-
-
-
-
-
-
-
Item No.:1495180000Packaging unit:100 PC
cable lug, terminal end,0.75 mm²,0.5 mm² - 0.75 mm²
-
Item No.:1495190000Packaging unit:100 PC
cable lug, terminal end,0.75 mm²,0.5 mm² - 0.75 mm²
-
Item No.:1495200000Packaging unit:100 PC
cable lug, terminal end,0.75 mm²,0.5 mm² - 0.75 mm²
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Is accessory of
-
-
Item No.:1495230000Packaging unit:100 PC
cable lug, terminal end,1.5 mm²,1 mm² - 1.5 mm²
-
Item No.:1495220000Packaging unit:100 PC
cable lug, terminal end,1.5 mm²,1 mm² - 1.5 mm²
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:1495200000Packaging unit:100 PC
cable lug, terminal end,0.75 mm²,0.5 mm² - 0.75 mm²
-
Item No.:1495180000Packaging unit:100 PC
cable lug, terminal end,0.75 mm²,0.5 mm² - 0.75 mm²
-
Item No.:1495190000Packaging unit:100 PC
cable lug, terminal end,0.75 mm²,0.5 mm² - 0.75 mm²
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:1495080000Packaging unit:100 PC
cable lug, terminal end,1.5 mm²,1 mm² - 1.5 mm²
-
Item No.:1495040000Packaging unit:100 PC
cable lug, terminal end,1.5 mm²,1 mm² - 1.5 mm²
-
Item No.:1495070000Packaging unit:100 PC
cable lug, terminal end,1.5 mm²,1 mm² - 1.5 mm²
-
Item No.:1495050000Packaging unit:100 PC
cable lug, terminal end,1.5 mm²,1 mm² - 1.5 mm²
-
-
-
Item No.:1495030000Packaging unit:100 PC
cable lug, terminal end,0.75 mm²,0.5 mm² - 0.75 mm²
-
Item No.:1495020000Packaging unit:100 PC
cable lug, terminal end,0.75 mm²,0.5 mm² - 0.75 mm²
-
Item No.:1495010000Packaging unit:100 PC
cable lug, terminal end,0.75 mm²,0.5 mm² - 0.75 mm²
-
Item No.:1497330000Packaging unit:100 PC
cable lug, terminal end,0.5 mm² - 0.75 mm²
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:1493620000Packaging unit:100 PC
cable lug, terminal end,1.5 mm² - 2.5 mm²
-
-
-
-
Item No.:1493610000Packaging unit:100 PC
cable lug, terminal end,1.5 mm² - 2.5 mm²
-