Properties
Version | Crimping tool for contacts, 1mm², 1mm², FoderBcrimp |
Order No. | 9010950000 |
Type | HTX-HDC/POF |
GTIN (EAN) | 4032248331543 |
Qty. | 1 items |
Width | 200 mm |
Width (inches) | 7.874 inch |
Net weight | 404.08 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Crimping tool for fibre-optic contacts |
Version | Mechanical, without interchangeable inserts |
Crimping range, max. | 1 mm² |
Crimping range, min. | 1 mm² |
Type of contact | Fibre-optic connector |
Crimping type/profile | FoderBcrimp |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66795) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9010950000) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101162) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |