Properties
Version | Pressing tool, Crimping tool for contacts, Hexagonal crimp, Round crimp |
Order No. | 9011360000 |
Type | HTX LWL |
GTIN (EAN) | 4008190151249 |
Qty. | 1 items |
Width | 200 mm |
Width (inches) | 7.874 inch |
Net weight | 415.08 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Crimping tool for fibre-optic cable with 1mm core diameter |
Version | Mechanical, without interchangeable inserts |
Type of contact | Fibre-optic connector |
Crimping station, width (B 1) | 6 mm |
Crimping station, width (B 2) | 6 mm |
Crimping type/profile |
Hexagonal crimp
Round crimp |
Hexagon AF (A) | 3.15 mm |
Hexagon spanner width (A 2) | 4.85 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |