Properties
Version | Bolt-type screw terminals, Feed-through terminal, Screw connection |
Order No. | 2540680000 |
Type | HV2700/2-M12 F |
GTIN (EAN) | 4050118554359 |
Qty. | 1 items |
Depth | 90 mm |
Depth (inches) | 3.543 inch |
Height | 220 mm |
Height (inches) | 8.661 inch |
Width | 180 mm |
Width (inches) | 7.087 inch |
Diameter | 11 mm |
Mounting dimension - height | 130 mm |
Mounting dimension - width | 155 mm |
Net weight | 3,300 g |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 140 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | red |
UL 94 flammability rating | V-0 |
End cover plate required | No |
Number of potentials | 2 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Levels cross-connected internally | Yes |
Rail | Mounting plate |
Explosion-tested version | No |
Cable lug to DIN 46234 | 10...185 mm² |
Clamping range, bolted connection , max. | 185 mm² |
Clamping range, bolted connection , min. | 10 mm² |
Clamping range, max. | 185 mm² |
Clamping range, min. | 10 mm² |
Clamping screw | M 12 |
Connection cross-section, finely stranded, max. | 185 mm² |
Connection cross-section, finely stranded, min. | 10 mm² |
Connection direction | on side |
Number of connections | 4 |
Stud size for spade connection | M 12 |
Tightening torque, max. | 35 Nm |
Tightening torque, min. | 33 Nm |
Type of connection | Screw connection |
Wire connection cross section AWG, max. | kcmil 250 |
Wire connection cross section AWG, min. | AWG 6 |
Wire connection cross section, finely stranded, max. | 185 mm² |
Wire connection cross section, finely stranded, min. | 10 mm² |
Diameter | 11 mm |
Rail | Mounting plate |
Standards |
EN 45545-2:2020
NFPA 130 ASTME 162/ 662 BSS 7239/ 7242 |
Wire connection cross section AWG, max. | kcmil 250 |
Wire connection cross section AWG, min. | AWG 6 |
Rated cross-section | 185 mm² |
Rated voltage | 2,700 V |
Voltage with epoxy resin partition plate | 2,700 V |
Rated current | 600 A |
Current at maximum wires | 600 A |
Standards |
EN 45545-2:2020
NFPA 130 ASTME 162/ 662 BSS 7239/ 7242 |
Rated impulse withstand voltage | 25 kV |
Impulse voltage with epoxy resin partition plate | 25 kV |
Pollution severity | 3 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_299917) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2540680000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ETIM 10.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
ECLASS 14.0 | 27-25-01-01 |
ECLASS 15.0 | 27-25-01-01 |
ROHS | Conform |