Properties
Version | Adapter |
Order No. | 1302000000 |
Type | IE-AD-BHS-V14M-RJA |
GTIN (EAN) | 4050118099638 |
Qty. | 1 items |
Depth | 25.7 mm |
Depth (inches) | 1.012 inch |
Height | 42 mm |
Height (inches) | 1.654 inch |
Width | 24.2 mm |
Width (inches) | 0.953 inch |
Net weight | 61.533 g |
Operating temperature | -40 °C...70 °C |
Housing main material | Zinc diecast |
Housing style | V14 |
Outlet direction | Straight |
Protection degree | IP67 |
Colour | Miscellaneous |
Housing main material | Zinc diecast |
Protection degree | IP67 |
Type of mounting | 2 screws, M3 (not included) |
Certificate no. (cULus) | E316369 |
Approval/Certificate/Document of Conformity | [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_204398) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1302000000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90841) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E316369 |