Properties
Version | Adapter, straight, RJ45 180°, M12, Cat.5 (ISO/IEC 11801), IP67 |
Order No. | 1514970000 |
Type | IE-AD-M12DRJ45-MF-180 |
GTIN (EAN) | 4050118321968 |
Qty. | 1 items |
Net weight | 37 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -25 °C...80 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | d1193a9e-dc7c-484a-ba48-176711eb392b |
Category | Cat.5 (ISO/IEC 11801) |
Coding | D-coded |
Contact surface | Gold-plated |
Housing main material | PA 66 |
Number of poles | 4 |
Protection degree | IP67 |
Number of poles | 4 |
Connection 1 | RJ45 180° |
Connection 2 | M12 |
Description of article | Adapter, straight |
Configuration | M12 pin on RJ45 socket |
Housing main material | PA 66 |
Category | Cat.5 (ISO/IEC 11801) |
Connection thread | M12 |
Contact surface | Gold-plated |
Shielding | Yes |
Protection degree | IP67 |
Contact resistance | ≤ 10 mΩ |
Current-carrying capacity at 50 °C | 1 A |
Connector standard |
IEC 60603-7-5
IEC 61076-2-101 |
Coding | D-coded |
Connection thread | M12 |
Contact surface | Gold-plated |
Housing main material | PA 66 |
Number of poles | 4 |
Protection degree | IP67 |
Version | straight |
Approval/Certificate/Document of Conformity | [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_157095) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1514970000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC000313 |
ETIM 7.0 | EC000313 |
ETIM 8.0 | EC000313 |
ETIM 9.0 | EC000313 |
ECLASS 9.0 | 27-44-03-20 |
ECLASS 9.1 | 19-17-01-25 |
ECLASS 10.0 | 27-44-03-20 |
ECLASS 11.0 | 27-44-03-20 |
ECLASS 12.0 | 27-44-03-20 |
ECLASS 13.0 | 27-44-03-20 |
ECLASS 14.0 | 27-44-03-20 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E471884 |