Properties
Version | Single Pair Ethernet, Adapter, SPE socket acc. to IEC 63171-2, M8 socket male contact, T1-B, IEC 63171-2, IEC 63171-5, IP65 (in plugged condition) |
Order No. | 2814400000 |
Type | IE-AD-SP0-P-SPM-P-90 |
GTIN (EAN) | 4064675299110 |
Qty. | 10 items |
Net weight | 4.2 g |
Operating temperature | -40 °C...85 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | d1193a9e-dc7c-484a-ba48-176711eb392b |
Category | T1-B |
Connection 1 | SPE socket acc. to IEC 63171-2 |
Connection 2 | M8 socket male contact |
Gender | male - male |
Housing main material | PA 66 |
Outlet direction | Angled |
Protection degree | IP65 (in plugged condition) |
Outlet direction | 90° |
Connection 1 | SPE socket acc. to IEC 63171-2 |
Connection 2 | M8 socket male contact |
UL 94 flammability rating | V-0 |
Housing main material | PA 66 |
Category | T1-B |
Contact material | Cu |
Contact surface | Ni/Au |
Protection degree | IP65 (in plugged condition) |
Plugging cycles | 750 |
Dielectric strength, contact / contact | ≥ 1000 V DC |
Dielectric strength, contact / shield | 2250 V DC |
Insulation strength | ≥ 500 MΩ |
Operational voltage range |
≤ 50 V AC
≤ 60 V DC |
PoE / PoE+ | PoDL acc. to IEEE 802.3bu / cg |
Rated current | 3.5 A at 0°C |
Connector standard |
IEC 63171-2
IEC 63171-5 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_246636) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2814400000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC000313 |
ETIM 8.0 | EC000313 |
ETIM 9.0 | EC000313 |
ECLASS 10.0 | 27-44-03-20 |
ECLASS 11.0 | 27-44-03-20 |
ECLASS 12.0 | 27-44-03-20 |
ECLASS 13.0 | 27-44-03-20 |
ROHS | Conform |