Properties
Version | Antenna mount for "IE-ANT-WL-DB-MIMO-PD-RPSMAM" |
Order No. | 2789830000 |
Type | IE-ANT-MOUNT-PANEL |
GTIN (EAN) | 4064675068341 |
Qty. | 1 items |
Depth | 84 mm |
Depth (inches) | 3.307 inch |
Height | 138 mm |
Height (inches) | 5.433 inch |
Net weight | 721 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | e4cad7fc-a55e-4d5c-8f05-417a6385e9b6 |
Colour | silver |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_245258) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2789830000) |
User Documentation | [Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_229293) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001698 |
ETIM 7.0 | EC001698 |
ETIM 8.0 | EC001698 |
ETIM 9.0 | EC001698 |
ECLASS 9.0 | 19-07-01-05 |
ECLASS 9.1 | 19-07-01-05 |
ECLASS 10.0 | 19-07-01-05 |
ECLASS 11.0 | 19-07-01-05 |
ECLASS 12.0 | 19-07-01-05 |
ECLASS 13.0 | 19-07-01-05 |
ROHS | Conform |
Accessories
-
Item No.:2788080000Packaging unit:1 PC
Semi-directional antenna, Wi-Fi antenna, Up to Wi-Fi 6 & 6E (IEEE802.11ax), +/- 45° linear, 4x RP-SMA male, IP67, Impedance: 50 Ω
Industrial EthernetAntennas and antenna accessories (coax cables and mounts)
Is accessory of
-
Item No.:2788080000Packaging unit:1 PC
Semi-directional antenna, Wi-Fi antenna, Up to Wi-Fi 6 & 6E (IEEE802.11ax), +/- 45° linear, 4x RP-SMA male, IP67, Impedance: 50 Ω
Industrial EthernetAntennas and antenna accessories (coax cables and mounts)