Properties
Version | Omni-directional antenna, Wi-Fi antenna, Up to Wi-Fi 6 & 6E (IEEE802.11ax), Linear, Vertical, 2x RP-SMA male, IP67, Impedance: 50 Ω |
Order No. | 2788070000 |
Type | IE-ANT-WL-DB-MIMO-DO-RPSMAM |
GTIN (EAN) | 4064675066330 |
Qty. | 1 items |
Height | 67 mm |
Height (inches) | 2.638 inch |
Diameter | 137 mm |
Net weight | 679 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...80 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | e4cad7fc-a55e-4d5c-8f05-417a6385e9b6 |
Colour | white |
Material for base plate | UV- stable rugged thermoplastics |
Included in delivery | 1 x antenna |
Cable length | 1 m |
Min. bending radius, repetitive | 25 mm |
Amount of antenna elements (MIMO) | 2 |
Antenna gain |
1.5 dBi
0.5 dBi |
Composite power max. | 25 W |
Frequency range |
2.3-2.8 GHz
4.9-7.125 GHz |
Impedance | 50 Ω |
Polarisation |
Linear
Vertical |
Standing wave ratio | < 2.0 typical, 2.5 max. |
Type of connection | 2x RP-SMA male |
Operating temperature, max. | 80 °C |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 80 °C |
Storage temperature, min. | -40 °C |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_245250) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2788070000) |
Technical Documentation | [Radiation Pattern](https://mdcop.weidmueller.com/mediadelivery/asset/900_246614) |
User Documentation | [Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_229287) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001698 |
ETIM 7.0 | EC001698 |
ETIM 8.0 | EC001698 |
ETIM 9.0 | EC001698 |
ECLASS 9.0 | 19-07-01-05 |
ECLASS 9.1 | 19-07-01-05 |
ECLASS 10.0 | 19-07-01-05 |
ECLASS 11.0 | 19-07-01-05 |
ECLASS 12.0 | 19-07-01-05 |
ECLASS 13.0 | 19-07-01-05 |
ECLASS 14.0 | 19-07-01-05 |
ROHS | Conform |
Accessories
-
Item No.:2787960000Packaging unit:1 PC
Antenna cable, Connection 1:, RP-SMA male, Connection 2:, RP-SMA female, Length: 3 m
-
Item No.:2787950000Packaging unit:1 PC
Antenna cable, Connection 1:, RP-SMA male, Connection 2:, RP-SMA female, Length: 1 m
-
Item No.:2787970000Packaging unit:1 PC
Antenna cable, Connection 1:, RP-SMA male, Connection 2:, RP-SMA female, Length: 5 m
Is accessory of
-
Item No.:2536700000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -25 °C...60 °C
-
Item No.:2536690000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -40 °C...75 °C
-
Item No.:2536660000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, 0 °C...60 °C
-
Item No.:2536710000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -40 °C...75 °C
-
Item No.:2536680000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -25 °C...60 °C
-
Item No.:2536600000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, 0 °C...60 °C
-
Item No.:2536650000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -40 °C...75 °C
-
Item No.:2536670000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -40 °C...75 °C
-