Properties
Version | Empty enclosure, Flange-mounted housing, IP67 |
Order No. | 1016960000 |
Type | IE-BH-V01P |
GTIN (EAN) | 4032248738939 |
Qty. | 10 items |
Depth | 22.8 mm |
Depth (inches) | 0.898 inch |
Height | 32 mm |
Height (inches) | 1.26 inch |
Width | 32 |
Width (inches) | 1.26 inch |
Net weight | 1.76 g |
Operating temperature | -40 °C...70 |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 |
SCIP | 11b17e97-f803-4c09-9278-b20f22f15f81 |
Colour | black |
Configuration | Plug housing with labelling/marking holder: 9*11 mm; suitable for holding RJ45 and fibre-optic inserts |
Housing main material | PA UL 94 V0 |
Plugging cycles | 750 |
Protection degree | IP67 |
Connector standard | IEC 61076-3-106 Var. 1 |
Approval/Certificate/Document of Conformity | [DUXR.E316369](https://mdcop.weidmueller.com/mediadelivery/asset/900_58418) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_87561) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1016960000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90841) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_96751) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001031 |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 9.0 | 27-18-27-02 |
ECLASS 9.1 | 27-18-27-02 |
ECLASS 10.0 | 27-18-27-02 |
ECLASS 11.0 | 27-18-27-02 |
ECLASS 12.0 | 27-18-27-02 |
ECLASS 13.0 | 27-19-01-04 |
ECLASS 14.0 | 27-19-01-04 |
ROHS | Conform |
Accessories
-
-
Item No.:1962850000Packaging unit:10 PC
RJ45 insert socket, Connector for base, TIA-568A
-
-
Item No.:1963840000Packaging unit:10 PC
RJ45 insert socket, Connector for base, TIA-568B
-
Item No.:1963830000Packaging unit:10 PC
RJ45 insert socket, Connector for base, PROFINET
-
-
Item No.:1096150000Packaging unit:300 PC
Crimp contact, for flange insert, Hybrid
-
Item No.:1964430000Packaging unit:10 PC
SC insert, Bulkhead insert SCRJ to 2 SC, multimode
-
Item No.:1962870000Packaging unit:10 PC
SC insert, Bulkhead insert SCRJ to 2 SC, singlemode
-
Item No.:1962880000Packaging unit:10 PC
LC insert, Bulkhead insert LC duplex, singlemode
-
Item No.:1964420000Packaging unit:10 PC
LC insert, Bulkhead insert LC duplex, multimode
-
Service InterfacesIP65 service interface FrontCom® VarioInsertsRJ45, USB, SPEUSB
Service InterfacesIP65 service interface FrontCom® VarioInsertsRJ45, USB, SPERJ45
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67InsertsHybrid
ConnectorsIndustrial Ethernet ConnectorsFO connectors (Fibre-Optic)IP67InsertsLWL-SC
ConnectorsIndustrial Ethernet ConnectorsFO connectors (Fibre-Optic)IP67InsertsLWL-LC
ConnectorsIndustrial Ethernet ConnectorsAccessoriesDust caps