Properties
Version | Locknut, PCB, M8 socket housing |
Order No. | 2739640000 |
Type | IE-BHD-SPE-FP-CN-M10X0.75 |
GTIN (EAN) | 4050118829617 |
Qty. | 10 items |
Net weight | 0.6 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Product family | Industrial Ethernet |
Colour | silver |
Colour chart (similar) | RAL 7001 |
VPE length | 89 mm |
VPE width | 23 mm |
VPE height | 3 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_157232) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2739640000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2739640000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000940 |
ETIM 7.0 | EC000940 |
ETIM 8.0 | EC000940 |
ETIM 9.0 | EC000940 |
ECLASS 9.0 | 27-14-44-24 |
ECLASS 9.1 | 27-14-44-24 |
ECLASS 10.0 | 27-14-44-24 |
ECLASS 11.0 | 27-14-44-24 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ECLASS 14.0 | 27-14-08-05 |
ROHS | Conform |