Properties
Version | PCB, M8 socket housing, IP67, Frontpanel mounting |
Order No. | 2726020000 |
Type | IE-BHD-SPE-M8-OT-FP |
GTIN (EAN) | 4050118810776 |
Qty. | 10 items |
Net weight | 3 g |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Number of poles | 2 |
Product family | Industrial Ethernet |
Protection degree | IP67 |
Insulation strength | ≥ 500 MΩ |
Connector standard |
IEC 61076-2-104
IEC 63171-5 |
Colour | silver |
Colour chart (similar) | RAL 7001 |
Insulation strength | ≥ 500 MΩ |
UL 94 flammability rating | V-0 |
Operating temperature, min. | -40 °C |
Operating temperature, max. | 85 °C |
VPE length | 90 mm |
VPE width | 25 mm |
VPE height | 15 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_177544) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2726020000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001031 |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 9.0 | 27-18-27-02 |
ECLASS 9.1 | 27-18-27-02 |
ECLASS 10.0 | 27-18-27-02 |
ECLASS 11.0 | 27-18-27-02 |
ECLASS 12.0 | 27-18-27-02 |
ECLASS 13.0 | 27-19-01-04 |
ECLASS 14.0 | 27-19-01-04 |
ROHS | Conform |