Properties
Version | Empty enclosure |
Order No. | 1011540000 |
Type | IE-BHS-V14M-RJA |
GTIN (EAN) | 4032248718689 |
Qty. | 10 items |
Depth | 34.7 mm |
Depth (inches) | 1.366 inch |
Height | 42 mm |
Height (inches) | 1.654 inch |
Width | 22.2 mm |
Width (inches) | 0.874 inch |
Net weight | 20.49 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | Miscellaneous |
Configuration | Plug housing with labelling tag holder: 9*11 mm; suitable for holding RJ45 and fibre-optic inserts |
Housing main material | Zinc diecast |
Plugging cycles | 750 |
Protection degree | IP67 |
Certificate no. (cULus) | E316369 |
Connector standard | IEC 61076-3-117 Var. 14 |
Approval/Certificate/Document of Conformity |
[DUXR.E316369](https://mdcop.weidmueller.com/mediadelivery/asset/900_58418)
[PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_156771) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1011540000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90841) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_96751) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001031 |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 9.0 | 27-18-27-02 |
ECLASS 9.1 | 27-18-27-02 |
ECLASS 10.0 | 27-18-27-02 |
ECLASS 11.0 | 27-18-27-02 |
ECLASS 12.0 | 27-18-27-02 |
ECLASS 13.0 | 27-19-01-04 |
ECLASS 14.0 | 27-19-01-04 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E316369 |
Accessories
-
Item No.:1962850000Packaging unit:10 PC
RJ45 insert socket, Connector for base, TIA-568A
-
Item No.:1963840000Packaging unit:10 PC
RJ45 insert socket, Connector for base, TIA-568B
-
Item No.:1963830000Packaging unit:10 PC
RJ45 insert socket, Connector for base, PROFINET
-
-
-
Item No.:1096150000Packaging unit:300 PC
Crimp contact, for flange insert, Hybrid
-
Service InterfacesIP65 service interface FrontCom® VarioInsertsRJ45, USB, SPERJ45
Service InterfacesIP65 service interface FrontCom® VarioInsertsRJ45, USB, SPEUSB
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67InsertsHybrid