Properties
Version | LC insert, Bulkhead insert LC duplex, singlemode |
Order No. | 1962880000 |
Type | IE-BI-LCD-SM-C |
GTIN (EAN) | 4032248645077 |
Qty. | 10 items |
Depth | 30 mm |
Depth (inches) | 1.181 inch |
13.2 mm | |
Height (inches) | 0.52 inch |
Width | 15.6 mm |
Width (inches) | 0.614 inch |
Net weight | 0.9 g |
Operating temperature | -40 °C...70 °C |
Humidity | 0...85 % rel. humidity |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
PBT diecast zinc | |
Colour | Miscellaneous |
Configuration | Connector and flange insert for variant 1, 4 and 14 housings |
Connection 1 | LC Duplex |
Connection 2 | LC Duplex |
Description of article | Bulkhead insert LC duplex, singlemode |
Fibre type | Singlemode |
Humidity | 0...85 % rel. humidity |
Insertion loss | ≤ 0.5 dB |
Plugging cycles | 1000 |
Protection degree | IP67 with housing |
Return loss (attenuation) | ≥ 40 dB |
Connector standard | IEC 61754-20 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_261930) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1962880000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90843) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC000752 |
ETIM 7.0 | EC000752 |
ETIM 8.0 | EC000752 |
ETIM 9.0 | EC000752 |
ECLASS 9.1 | 19-17-01-16 |
ECLASS 10.0 | 19-17-01-16 |
ECLASS 11.0 | 19-17-01-16 |
ECLASS 12.0 | 19-17-01-16 |
ECLASS 13.0 | 19-17-01-16 |
ECLASS 14.0 | 19-17-01-16 |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:1963520000Packaging unit:10 PC
Empty enclosure, Flange-mounted housing, Variant 4 to IEC 61076-3-106, IP67
-
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V4 PushPullEmpty housings
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V1 plastic bayonetEmpty housings