Properties
Version | RJ45 insert socket, Connector for base, TIA-568B |
Order No. | 1963840000 |
Type | IE-BI-RJ45-FJ-B |
GTIN (EAN) | 4032248651894 |
Qty. | 10 items |
Net weight | 2.5 g |
Operating temperature | -40 °C...70 °C |
Humidity | 0...93 % rel. humidity |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Insert type | Insert data SteadyTec |
Connection 1 | RJ45 |
Connection 2 | IDC |
Description of article | Connector for base |
Wiring | TIA-568B |
Colour | Miscellaneous |
Shock resistance acc. to IEC 60512-6-3 | 250 ms-2 |
Vibration resistance acc. to IEC 60512-6-4 | 50 ms-2 sinusoidal (9…500 Hz) |
Humidity | 0...93 % rel. humidity |
Housing main material | Zinc diecast |
Insulation cross-section, min. | 0.85 mm |
Insulation cross-section, max. | 1.6 mm |
Category | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Contact material |
Spring steel
Ni 1.2 µm |
Contact surface | Gold over Nickel, Au ≥ 0.8 µm |
Connection diameter, solid | 0.4...0.64 mm |
Conductor connection cross-section, solid (AWG) | AWG 24...AWG 22 |
Connection diameter, flexible | 0.48...0.76 mm |
Conductor connection cross-section, flexible (AWG) | AWG 26...AWG 22 |
Shielding |
360° all-round enclosure
FS 2.8 Ground connection for equipotential bonding |
Protection degree | IP67 with housing |
Plugging cycles | 750 |
Ability to reconnect |
≥ 10 cycles for AWG 23-26
≥ 4 cycles for AWG 22 |
Contact resistance | ≤ 20 mΩ |
Current-carrying capacity at 50 °C | 1 A |
Dielectric strength, contact / contact | ≥ 1000 V AC/DC |
Dielectric strength, contact / shield | ≥ 1500 V AC/DC |
Insulation strength | 500 MΩ |
PoE / PoE+ | conforming to IEEE 802.3bt |
Application-specific communication cable facilities | PROFINET installation instructions |
Certificate no. (cULus) | E316369 |
Certificate No. (DNV) | TAA000022B |
Connector standard | IEC 60603-7-51 |
IP protection classes | IEC 60529 |
UL standard for communication accessories | UL 1863 |
Product information | RJ45 inserts for plug-in connectors ver.1 / 4 / 5 / 14, HDC and junction boxes IE-OM…; IE-OP…; IE-CC… |
Approval/Certificate/Document of Conformity |
[GOST Approval](https://mdcop.weidmueller.com/mediadelivery/asset/900_58423)
[GL_FrontCom](https://mdcop.weidmueller.com/mediadelivery/asset/900_58424) [ISO/IEC EN and TIA/EIA Screened Class EA Category 6A, 4 connector channel](https://mdcop.weidmueller.com/mediadelivery/asset/900_58439) [ISO/IEC EN and TIA/EIA Screened Class E Category 6, 3 connector permanent link](https://mdcop.weidmueller.com/mediadelivery/asset/900_67334) [ISO/IEC EN and TIA/EIA Screened Class E Category 6, 4 connector channel](https://mdcop.weidmueller.com/mediadelivery/asset/900_67335) [ISO/IEC EN and TIA/EIA Screened Class EA Category 6A, 2 connector channel](https://mdcop.weidmueller.com/mediadelivery/asset/900_67336) [CC-Link IE-BI-RJ45-FJ](https://mdcop.weidmueller.com/mediadelivery/asset/900_58431) [UL Approval](https://mdcop.weidmueller.com/mediadelivery/asset/900_67338) [Compliance Statement Screened Category 6 ISO/IEC EN and TIA/EIA Connecting Hardware](https://mdcop.weidmueller.com/mediadelivery/asset/900_67341) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_97873) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1963840000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1963840000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90843) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_91196) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
ECLASS 14.0 | 27-44-03-90 |
Approvals | ![CULUS](/picture/CULUS.gif) ![DETNORVER](/picture/DETNORVER.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E316369 |
Accessories
-
-
Item No.:9200520000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm²,0.5 mm² - 1.5 mm²,red
Is accessory of
-
Item No.:1966260000Packaging unit:1 PC
Junction box, IP67, Variant 5, 1 port, straight
-
Item No.:1966290000Packaging unit:1 PC
Junction box, IP67, Variant 5, 2 ports, straight
-
Item No.:1963530000Packaging unit:10 PC
Empty enclosure, Flange-mounted housing, Variant 5 to IEC 61076-3-106, IP67
-
Item No.:1543710000Packaging unit:1 PC
FrontCom, Insert plate, unshielded, 1x Power, US, 1x Data, 1 x fuse
-
Item No.:2067070000Packaging unit:1 PC
FrontCom, Insert plate, unshielded, 1x Power, 2x Data, 1 x preparation of RCBO
-
Item No.:1450640000Packaging unit:1 PC
FrontCom, Insert plate, unshielded, 1x Power, 4x Data
-
Item No.:1450700000Packaging unit:1 PC
FrontCom, Insert plate, unshielded, 1x Power, US, 2x Data
-
Item No.:1450650000Packaging unit:1 PC
FrontCom, Insert plate, unshielded, 1x Data, 2x Signal
-
Item No.:1450690000Packaging unit:1 PC
FrontCom, Insert plate, unshielded, 1x Power, 2x Data, 1x Signal
-
Item No.:2003370000Packaging unit:1 PC
FrontCom, Insert plate, unshielded, 1 x GFCI, 1 x fuse, 2x Data, 1x Signal
-
Item No.:1450630000Packaging unit:1 PC
FrontCom, Insert plate, unshielded, 1x Power, 2x Data
-
Item No.:1450670000Packaging unit:1 PC
FrontCom, Insert plate, unshielded, 2x Data, 2x Signal
-
Item No.:1963540000Packaging unit:10 PC
Empty enclosure, Flange-mounted housing, Variant 1 to IEC 61076-3-106, IP67
-
Item No.:1966330000Packaging unit:1 PC
Junction box, IP67, Variant 1, 2 ports, straight
-
Item No.:1061830000Packaging unit:10 PC
Wall-mounted junction box, IP67, Variant 1 to IEC 61076-3-106
-
Item No.:1045780000Packaging unit:10 PC
Wall-mounted junction box, IP67, Variant 4 to IEC 61076-3-106
-
Item No.:1966250000Packaging unit:1 PC
Junction box, IP67, Variant 4, 2 ports, straight
-
Item No.:1963520000Packaging unit:10 PC
Empty enclosure, Flange-mounted housing, Variant 4 to IEC 61076-3-106, IP67
-
-
Item No.:1966300000Packaging unit:1 PC
Junction box, IP67, Variant 1, 1 port, straight
-
Item No.:2004810000Packaging unit:1 PC
FrontCom, Insert plate, shielded, 1 x GFCI, 1 x fuse, 2x Data, 1x Signal
-
Item No.:1450550000Packaging unit:1 PC
FrontCom, Insert plate, shielded, 1x Power, 2x Data
-
Item No.:1450580000Packaging unit:1 PC
FrontCom, Insert plate, shielded, 1x Data, 2x Signal
-
Item No.:1450600000Packaging unit:1 PC
FrontCom, Insert plate, shielded, 1x Power, 2x Data, 1x Signal
-
Item No.:2067080000Packaging unit:1 PC
FrontCom, Insert plate, shielded, 1x Power, 2x Data, 1 x preparation of RCBO
-
Item No.:1450570000Packaging unit:1 PC
FrontCom, Insert plate, shielded, 1x Power, 4x Data
-
Item No.:1450620000Packaging unit:1 PC
FrontCom, Insert plate, shielded, 1x Power, US, 2x Data
-
Item No.:1450590000Packaging unit:1 PC
FrontCom, Insert plate, shielded, 2x Data, 2x Signal
-
-
-
Item No.:1966220000Packaging unit:1 PC
Junction box, IP67, Variant 4, 1 port, straight
-
-