Properties
Version | Single Pair Ethernet, Coupling, SPE socket acc. to IEC 63171-2, PoDL acc. to IEEE 802.3bu / cg, Number of poles: 2 |
Order No. | 2861260000 |
Type | IE-BI-SP0-C |
GTIN (EAN) | 4064675579977 |
Qty. | 10 items |
Net weight | 6.415 g |
Operating temperature | -40 °C...85 °C |
Insert type | Insert data SteadyTec |
Product type |
Single Pair Ethernet
Coupling |
Protection degree | IP67 with housing |
Connection 1 | SPE socket acc. to IEC 63171-2 |
Connection 2 | SPE socket acc. to IEC 63171-2 |
UL 94 flammability rating | V-0 |
Housing main material | PA 66 |
Category | T1-B |
Contact material | Cu |
Contact surface | Gold over nickel |
Protection degree | IP67 with housing |
Plugging cycles | 750 |
Dielectric strength, contact / contact | ≥ 1000 V DC |
Dielectric strength, contact / shield | 2250 V DC |
Insulation strength | ≥ 500 MΩ |
Operational voltage range |
≤ 50 V AC
≤ 60 V DC |
PoE / PoE+ | PoDL acc. to IEEE 802.3bu / cg |
Rated current | 3.5 A at 0°C |
Connector standard | IEC 63171-2 |
Network standard |
IEEE 802.3cg (10BaseT1)
IEEE 802.3bw (100 BaseT1) IEEE 802.3bp (1000 BaseT1) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_284334) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2861260000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC000313 |
ETIM 8.0 | EC000313 |
ETIM 9.0 | EC000313 |
ECLASS 10.0 | 27-44-03-20 |
ECLASS 11.0 | 27-44-03-20 |
ECLASS 12.0 | 27-44-03-20 |
ECLASS 13.0 | 27-44-03-20 |