Properties
Version | USB insert, Flange insert, type A |
Order No. | 1487920000 |
Type | IE-BI-USB-3.0-A |
GTIN (EAN) | 4050118298208 |
Qty. | 1 items |
Net weight | 1 g |
Operating temperature | -40 °C...70 °C |
Humidity | 0...93 % rel. humidity |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Connection 1 | USB A |
Connection 2 | USB A |
Description of article | Flange insert, type A |
Wiring | Type A |
Colour | black |
Humidity | 0...93 % rel. humidity |
Housing main material | PC UL 94 V0 |
Shielding | 360° all-round enclosure |
Protection degree | IP67 with housing |
Plugging cycles | ≥ 1500 |
Contact resistance | ≤ 30 mΩ |
Current-carrying capacity up to 90 °C | 3 A |
Dielectric strength, contact / shield | ≥ 500 V DC |
Insulation strength | ≥ 1000 MΩ |
Certificate no. (cULus) | E471884 |
Certificate No. (DNV) | TAA000022B |
Connector standard | IEC 61076-3-107 |
Product information | USB inserts for FrontCom® |
Approval/Certificate/Document of Conformity | [GL_FrontCom](https://mdcop.weidmueller.com/mediadelivery/asset/900_58424) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_166249) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1487920000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1487920000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90843) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-44-09-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
ECLASS 14.0 | 27-44-03-90 |
Approvals | ![CULUS](/picture/CULUS.gif) ![DETNORVER](/picture/DETNORVER.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E471884 |
Accessories
-
Item No.:9200520000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm²,0.5 mm² - 1.5 mm²,red
Is accessory of
-
Item No.:1450650000Packaging unit:1 PC
FrontCom, Insert plate, unshielded, 1x Data, 2x Signal
-
Item No.:2067070000Packaging unit:1 PC
FrontCom, Insert plate, unshielded, 1x Power, 2x Data, 1 x preparation of RCBO
-
Item No.:1450640000Packaging unit:1 PC
FrontCom, Insert plate, unshielded, 1x Power, 4x Data
-
Item No.:1543710000Packaging unit:1 PC
FrontCom, Insert plate, unshielded, 1x Power, US, 1x Data, 1 x fuse
-
Item No.:1450690000Packaging unit:1 PC
FrontCom, Insert plate, unshielded, 1x Power, 2x Data, 1x Signal
-
Item No.:1450630000Packaging unit:1 PC
FrontCom, Insert plate, unshielded, 1x Power, 2x Data
-
Item No.:2003370000Packaging unit:1 PC
FrontCom, Insert plate, unshielded, 1 x GFCI, 1 x fuse, 2x Data, 1x Signal
-
Item No.:1450670000Packaging unit:1 PC
FrontCom, Insert plate, unshielded, 2x Data, 2x Signal
-
Item No.:1450700000Packaging unit:1 PC
FrontCom, Insert plate, unshielded, 1x Power, US, 2x Data
-
Item No.:2003150000Packaging unit:1 PC
FrontCom, Double frame, Metal cover, Lockable with cabinet key (Daimler lock)
-
Item No.:2003190000Packaging unit:1 PC
FrontCom, Double frame, Metal cover, Lockable with cabinet key
-
Item No.:2003180000Packaging unit:1 PC
FrontCom, Double frame, Metal cover, Lockable with key
-
Item No.:2003170000Packaging unit:1 PC
FrontCom, Double frame, Metal cover, Control knob locking
-
Item No.:2004810000Packaging unit:1 PC
FrontCom, Insert plate, shielded, 1 x GFCI, 1 x fuse, 2x Data, 1x Signal
-
Item No.:1450550000Packaging unit:1 PC
FrontCom, Insert plate, shielded, 1x Power, 2x Data
-
Item No.:1450570000Packaging unit:1 PC
FrontCom, Insert plate, shielded, 1x Power, 4x Data
-
Item No.:1450600000Packaging unit:1 PC
FrontCom, Insert plate, shielded, 1x Power, 2x Data, 1x Signal
-
Item No.:2067080000Packaging unit:1 PC
FrontCom, Insert plate, shielded, 1x Power, 2x Data, 1 x preparation of RCBO
-
Item No.:1450580000Packaging unit:1 PC
FrontCom, Insert plate, shielded, 1x Data, 2x Signal
-
Item No.:1450590000Packaging unit:1 PC
FrontCom, Insert plate, shielded, 2x Data, 2x Signal
-
Item No.:1450620000Packaging unit:1 PC
FrontCom, Insert plate, shielded, 1x Power, US, 2x Data