Properties
Version | Insert, PROFINET, Socket connector |
Order No. | 1068940000 |
Type | IE-BID-24V |
GTIN (EAN) | 4032248823086 |
Qty. | 100 items |
Height | 13.5 mm |
Height (inches) | 0.531 inch |
Width | 27.4 mm |
Width (inches) | 1.079 inch |
Length | 13.1 mm |
Length (inches) | 0.516 inch |
Net weight | 2.6 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Contact material | Cu-alloy |
Contact surface | Gold over nickel |
Number of poles | 5 |
Plugging cycles | ≤ 100 |
Shielding | unshielded |
Current-carrying capacity at 50 °C | 16 A |
Operating voltage | 24 V |
Connector standard | IEC 61076-3-126 |
Connector standard | IEC 61076-3-126 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_46966) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1068940000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
ECLASS 14.0 | 27-44-03-90 |
ROHS | Conform |