Properties
Version | Flange-mounted housing, protective cap |
Order No. | 1963900000 |
Type | IE-BP-V04P |
GTIN (EAN) | 4032248646326 |
Qty. | 10 items |
Depth | 21.65 mm |
Depth (inches) | 0.852 inch |
Net weight | 3.913 g |
Operating temperature | -40 °C...70 |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Housing main material | PA UL 94 V0 |
Protection degree | IP67 |
Type of mounting | Indoors only |
UL 94 flammability rating | V-0 |
Certificate no. (cULus) | E316369 |
Approval/Certificate/Document of Conformity | [UL Approval](https://mdcop.weidmueller.com/mediadelivery/asset/900_58421) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_192273) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1963900000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC002314 |
ETIM 7.0 | EC002314 |
ETIM 8.0 | EC002314 |
ETIM 9.0 | EC002314 |
ECLASS 9.0 | 27-44-02-08 |
ECLASS 9.1 | 27-44-02-08 |
ECLASS 10.0 | 27-44-02-08 |
ECLASS 11.0 | 27-44-02-08 |
ECLASS 12.0 | 27-44-02-08 |
ECLASS 13.0 | 27-44-02-08 |
ECLASS 14.0 | 27-44-02-08 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E316369 |
Is accessory of
-
Item No.:1963730000Packaging unit:1 PC
Flange RJ45, IP67, Variant 4, IDC, PROFINET, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1963500000Packaging unit:10 PC
Flange RJ45, IP67, Variant 4, IDC, EIA/TIA 586 A, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1963490000Packaging unit:10 PC
Flange RJ45, IP67, Variant 4, RJ45 / RJ45 coupling, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1963450000Packaging unit:10 PC
Flange FO, IP67, Version 4, LC Duplex coupling, Singlemode
-
Item No.:1964460000Packaging unit:10 PC
Flange FO, IP67, Version 4, LC Duplex coupling, Multimode
-
Item No.:1122710000Packaging unit:1 PC
Junction box, FreeCon, RJ45, Plug-in connector, IP65
-
Item No.:1963520000Packaging unit:10 PC
Empty enclosure, Flange-mounted housing, Variant 4 to IEC 61076-3-106, IP67
-
Item No.:1963420000Packaging unit:10 PC
Flange FO, IP67, Version 4, coupling from SCRJ on 2*SC, Singlemode
-
Item No.:1964470000Packaging unit:10 PC
Flange FO, IP67, Version 4, coupling from SCRJ on 2*SC, Multimode, POF
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V4 PushPullSets - RJ45
ConnectorsIndustrial Ethernet ConnectorsFO connectors (Fibre-Optic)IP67V4 PushPullSets - LC
ConnectorsIndustrial Ethernet ConnectorsJunction boxes / connectorsV4 - metalSingle coupling
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V4 PushPullEmpty housings
ConnectorsIndustrial Ethernet ConnectorsFO connectors (Fibre-Optic)IP67V4 PushPullSets - SC