Properties
Version | Flange-mounted housing, protective cap |
Order No. | 1058310000 |
Type | IE-BP-V14P |
GTIN (EAN) | 4032248799404 |
Qty. | 10 items |
Depth | 22.9 mm |
Depth (inches) | 0.902 inch |
Net weight | 4.778 g |
Operating temperature | -40 °C...70 |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Housing main material | PA UL 94 V0 |
Protection degree | IP67 |
Type of mounting | Indoors only |
UL 94 flammability rating | V-0 |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1058310000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC002314 |
ETIM 7.0 | EC002314 |
ETIM 8.0 | EC002314 |
ETIM 9.0 | EC002314 |
ECLASS 9.0 | 27-44-02-08 |
ECLASS 9.1 | 27-44-02-08 |
ECLASS 10.0 | 27-44-02-08 |
ECLASS 11.0 | 27-44-02-08 |
ECLASS 12.0 | 27-44-02-08 |
ECLASS 13.0 | 27-44-02-08 |
ECLASS 14.0 | 27-44-02-08 |
ROHS | Conform |
Is accessory of
-
Item No.:1012310000Packaging unit:10 PC
Flange RJ45, IP67, V14 metal flange, RJ45-RJ45 coupler, Standardized flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1058250000Packaging unit:10 PC
Flange RJ45, IP67, Variant 14 metal, RJ45-RJ45 coupler, Central locking flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1058270000Packaging unit:10 PC
Flange RJ45, IP67, Variant 14 metal, RJ45 IDC module, Central locking flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1012320000Packaging unit:10 PC
Flange RJ45, IP67, V14 metal flange, RJ45 IDC module, Standardized flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1085260000Packaging unit:10 PC
Flange RJ45, IP67, Variant 14 metal, IDC, PROFINET, Cat.5 (ISO/IEC 11801)
-
Item No.:1062620000Packaging unit:10 PC
Flange FO, IP67, Variant 14 central cable gland, LC Duplex coupling, Singlemode
-
Item No.:1062610000Packaging unit:10 PC
Flange FO, IP67, Variant 14 central cable gland, LC Duplex coupling, Multimode
-
Item No.:1058130000Packaging unit:10 PC
Flange FO, IP67, Variant 14 standardized flange, LC Duplex coupling, Multimode
-
Item No.:1058150000Packaging unit:10 PC
Flange FO, IP67, Variant 14 standardized flange, LC Duplex coupling, Singlemode
-
Item No.:1072900000Packaging unit:10 PC
Hybrid flange, IP67, Cat.5 (ISO/IEC 11801)
-
Item No.:1068840000Packaging unit:1 PC
Junction box, FreeCon, Hybrid, Plug-in connector, IP65
-
Item No.:1068830000Packaging unit:1 PC
Junction box, FreeCon, RJ45 module, Supply, IP65
-
Item No.:1068820000Packaging unit:1 PC
Junction box, FreeCon, RJ45, Plug-in connector, Supply, IP65
-
Item No.:1068850000Packaging unit:1 PC
Junction box, FreeCon, Hybrid, Module, IP65
-
Item No.:1312230000Packaging unit:1 PC
Y-distributor, FreeCon, Hybrid, IP65
-
Item No.:1318150000Packaging unit:1 PC
Junction box, FreeCon, SCRJ, Plug-in connector, IP65
-
Item No.:1058120000Packaging unit:10 PC
Flange FO, IP67, Variant 14 standardized flange, SCRJ Duplex coupling, Multimode, POF
-
Item No.:1062600000Packaging unit:10 PC
Flange FO, IP67, Variant 14 central cable gland, SCRJ Duplex coupling, Singlemode
-
Item No.:1062590000Packaging unit:10 PC
Flange FO, IP67, Variant 14 central cable gland, SCRJ Duplex coupling, Multimode, POF
-
Item No.:1058140000Packaging unit:10 PC
Flange FO, IP67, Variant 14 standardized flange, SCRJ Duplex coupling, Singlemode
-
-
Item No.:1068870000Packaging unit:1 PC
Junction box, FreeCon, RJ45, Plug-in connector, IP65