Properties
Version | Flange RJ45, IP67, Variant 4, RJ45 / RJ45 coupling, Cat.6A / Class EA (ISO/IEC 11801 2010) |
Order No. | 1963490000 |
Type | IE-BS-V04P-RJ45-C |
GTIN (EAN) | 4032248645589 |
Qty. | 10 items |
Net weight | 37.8 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Connection 1 | RJ45 |
Connection 2 | RJ45 |
Description of article | Variant 4, RJ45 / RJ45 coupling |
Seal material | NBR |
Housing main material | PA UL 94 V0 |
Category | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Contact surface | Gold over nickel |
Shielding | 360° all-round enclosure |
Protection degree | IP67 |
Plugging cycles | 750 |
Dielectric strength, contact / contact | ≥ 1000 V AC/DC |
Dielectric strength, contact / shield | ≥ 1500 V AC/DC |
Certificate no. (cULus) | E316369 |
Connector standard |
IEC 61076-3-106 Var. 4
IEC 60603-7-51 |
Approval/Certificate/Document of Conformity |
[ISO/IEC and TIA/EIA DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_58438)
[ISO/IEC EN and TIA/EIA Screened Class E Category 6, 3 connector permanent link](https://mdcop.weidmueller.com/mediadelivery/asset/900_67334) [ISO/IEC EN and TIA/EIA Screened Class E Category 6, 4 connector channel](https://mdcop.weidmueller.com/mediadelivery/asset/900_67335) [ISO/IEC EN and TIA/EIA Screened Class EA Category 6A, 2 connector channel](https://mdcop.weidmueller.com/mediadelivery/asset/900_67336) [DUXR.E316369](https://mdcop.weidmueller.com/mediadelivery/asset/900_58418) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205429) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1963490000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90842) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_96751) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ETIM 10.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
ECLASS 14.0 | 27-44-03-90 |
ECLASS 15.0 | 27-44-03-90 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E316369 |
Accessories
Counterparts
-
Item No.:1963160000Packaging unit:10 PC
RJ45 plug, no tools required, Version 4, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1963180000Packaging unit:10 PC
RJ45 crimp plug, Version 4, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1963170000Packaging unit:10 PC
RJ45 plug, no tools required, Version 4, anti-kink device, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1271240000Packaging unit:10 PC
RJ45 plug, no tools required, Version 4, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Item No.:1963190000Packaging unit:1 PC
RJ45 crimp plug, Version 4, anti-kink device, Cat.6A / Class EA (ISO/IEC 11801 2010)
ConnectorsIndustrial Ethernet ConnectorsRJ45, Hybrid & USB connectorsIP67V4 PushPullSets - RJ45