Ominaisuudet
Version | Flange FO, IP67, Version 4, coupling from SCRJ on 2*SC, Singlemode |
Order No. | 1963420000 |
Type | IE-BS-V04P-SCRJ2SC-SM-C |
GTIN (EAN) | 4032248645510 |
Qty. | 10 items |
Depth | 48,3 mm |
Depth (inches) | 1,902 inch |
Height | 38 mm |
Height (inches) | 1,496 inch |
Width | 27 mm |
Width (inches) | 1,063 inch |
Net weight | 29,3 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | Miscellaneous |
Connection 1 | SC |
Connection 2 | SCRJ |
Description of article | Version 4, coupling from SCRJ on 2*SC |
Fibre type | Singlemode |
Housing main material | PA UL 94 V0 |
Insertion loss | ≤ 0.5 dB |
Plugging cycles | 500 |
Protection degree | IP67 |
Return loss (attenuation) | ≥ 40 dB |
Connector standard |
IEC 61076-3-106 Var. 4
IEC 61754-4 IEC 61754-24 |
Approval/Certificate/Document of Conformity | [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_261931) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1963420000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90842) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_96751) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC000752 |
ETIM 7.0 | EC000752 |
ETIM 8.0 | EC000752 |
ETIM 9.0 | EC000752 |
ETIM 10.0 | EC000752 |
ECLASS 9.1 | 19-17-01-16 |
ECLASS 10.0 | 19-17-01-16 |
ECLASS 11.0 | 19-17-01-16 |
ECLASS 12.0 | 19-17-01-16 |
ECLASS 13.0 | 19-17-01-16 |
ECLASS 14.0 | 19-17-01-16 |
ECLASS 15.0 | 19-17-01-16 |
ROHS | Conform |