Properties
Version | Flange RJ45, IP67, Variant 5, IDC, EIA/TIA 586 A, Cat.6A / Class EA (ISO/IEC 11801 2010) |
Order No. | 1963460000 |
Type | IE-BS-V05M-RJ45-FJ-A |
GTIN (EAN) | 4032248645558 |
Qty. | 10 items |
Net weight | 60.8 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 3767b26f-703a-492e-9234-36e83d1c0725 |
Connection 1 | RJ45 |
Connection 2 | IDC |
Description of article | Variant 5, IDC, EIA/TIA 586 A |
Wiring | TIA-568A |
Seal material | NBR |
Housing main material | diecast aluminium |
Insulation cross-section, max. | 1.6 mm |
Category | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Contact surface | Gold over nickel |
Connection diameter, solid | 0.4...0.64 mm |
Conductor connection cross-section, solid (AWG) | AWG 24...AWG 22 |
Connection diameter, flexible | 0.48...0.76 mm |
Conductor connection cross-section, flexible (AWG) | AWG 26...AWG 22 |
Shielding | 360° all-round enclosure |
Protection degree | IP67 |
Plugging cycles | 750 |
Dielectric strength, contact / contact | ≥ 1000 V AC/DC |
Dielectric strength, contact / shield | ≥ 1500 V AC/DC |
PoE / PoE+ | conforming to IEEE 802.3bt |
Certificate no. (cULus) | E316369 |
Connector standard |
IEC 61076-3-106 Var. 5
IEC 60603-7-51 |
Approval/Certificate/Document of Conformity |
[GOST Approval](https://mdcop.weidmueller.com/mediadelivery/asset/900_58423)
[ISO/IEC and TIA/EIA DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_58438) [ISO/IEC EN and TIA/EIA Screened Class E Category 6, 3 connector permanent link](https://mdcop.weidmueller.com/mediadelivery/asset/900_67334) [ISO/IEC EN and TIA/EIA Screened Class E Category 6, 4 connector channel](https://mdcop.weidmueller.com/mediadelivery/asset/900_67335) [ISO/IEC EN and TIA/EIA Screened Class EA Category 6A, 2 connector channel](https://mdcop.weidmueller.com/mediadelivery/asset/900_67336) [DUXR.E316369](https://mdcop.weidmueller.com/mediadelivery/asset/900_58418) [Compliance Statement Screened Category 6 ISO/IEC EN and TIA/EIA Connecting Hardware](https://mdcop.weidmueller.com/mediadelivery/asset/900_67337) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_102347) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1963460000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90842) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_96751) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
ECLASS 14.0 | 27-44-03-90 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E316369 |