Properties
Version | Flange FO, IP67, Variant 14 central cable gland, SCRJ Duplex coupling, Multimode, POF |
Order No. | 1062590000 |
Type | IE-BSC-V14M-SCRJ-MM-C |
GTIN (EAN) | 4032248813100 |
Qty. | 10 items |
Depth | 36.15 mm |
Depth (inches) | 1.423 inch |
Height | 39.6 mm |
Height (inches) | 1.559 inch |
Width | 39.6 mm |
Width (inches) | 1.559 inch |
Net weight | 55.72 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 4f3aae94-c2bc-4010-b63b-5b114ba6bd55 |
Colour | Miscellaneous |
Connection 1 | SCRJ |
Connection 2 | SCRJ |
Description of article | Variant 14 central cable gland, SCRJ Duplex coupling |
Fibre type |
Multimode
POF |
Housing main material | Zinc diecast |
Insertion loss | ≤ 0.4 dB |
Plugging cycles | 500 |
Protection degree | IP67 |
Return loss (attenuation) | ≥ 30 dB |
Certificate no. (cULus) | E316369 |
Connector standard |
IEC 61076-3-117 Var. 14
IEC 61754-24 |
Approval/Certificate/Document of Conformity | [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_167225) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1062590000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90842) [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_96751) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC000752 |
ETIM 7.0 | EC000752 |
ETIM 8.0 | EC000752 |
ETIM 9.0 | EC000752 |
ECLASS 9.1 | 19-17-01-16 |
ECLASS 10.0 | 19-17-01-16 |
ECLASS 11.0 | 19-17-01-16 |
ECLASS 12.0 | 19-17-01-16 |
ECLASS 13.0 | 19-17-01-16 |
ECLASS 14.0 | 19-17-01-16 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E316369 |
Accessories
ConnectorsIndustrial Ethernet ConnectorsAccessoriesDust caps