Properties
Version | Flange FO, IP67, Variant 14 standardized flange, LC Duplex coupling, Singlemode |
Order No. | 1058150000 |
Type | IE-BSS-V14M-LCD-SM-C |
GTIN (EAN) | 4032248799268 |
Qty. | 10 items |
Depth | 33 mm |
Depth (inches) | 1.299 inch |
Height | 42 mm |
Height (inches) | 1.654 inch |
Width | 22.2 mm |
Width (inches) | 0.874 inch |
Net weight | 2.5 g |
Operating temperature | -40 °C...70 °C |
Connection 1 | LC Duplex |
Connection 2 | LC Duplex |
Gender | female - female |
Housing main material | Zinc diecast |
Housing style | V14 |
Outlet direction | Straight |
Protection degree | IP67 |
Colour | Miscellaneous |
Connection 1 | LC Duplex |
Connection 2 | LC Duplex |
Description of article | Variant 14 standardized flange, LC Duplex coupling |
Fibre type | Singlemode |
Housing main material | Zinc diecast |
Insertion loss | ≤ 0.5 dB |
Plugging cycles | 500 |
Protection degree | IP67 |
Return loss (attenuation) | ≥ 40 dB |
Type of mounting | 2 screws |
Connector standard |
IEC 61076-3-117 Var. 14
IEC 61754-20 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60021) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1058150000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1058150000&norm=0) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90842) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001122 |
ETIM 7.0 | EC001122 |
ETIM 8.0 | EC001122 |
ETIM 9.0 | EC001122 |
ECLASS 9.0 | 19-17-01-22 |
ECLASS 9.1 | 19-17-01-22 |
ECLASS 10.0 | 19-17-01-22 |
ECLASS 11.0 | 19-17-01-22 |
ECLASS 12.0 | 19-17-01-22 |
ECLASS 13.0 | 19-17-01-22 |
ROHS | Conform |
Accessories
ConnectorsIndustrial Ethernet ConnectorsAccessoriesDust caps